IESNA:LM-63-2002
[TEST]P1439970
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-563-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124DR-S675D850-X4F0-XX-UDD-FLB-W
[LUMINAIRE]DEFINE 4, DIRECT RECESSED WITH BATWING FLUSH OPTIC
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3229
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1062.4 1055.1 1051 1044.7 1035.3 1022.8 1008.2 990.5 970.7 947.8
923.8 896.7 867.5 836.2 802.8 770.5 733 697.5 658.9 619.3
577.6 537 494.2 451.5 409.8 368 325.3 283.6 240.8 200.2
160.6 123 88.6 58.4 31.3 11.5 0
1062.4 1068.7 1066.6 1062.4 1056.2 1048.9 1039.5 1028 1014.5 999.9
983.2 963.4 939.4 911.3 881 848.7 814.3 777.8 740.3 699.6
658.9 615.2 570.3 524.4 475.4 424.4 372.2 322.2 273.2 223.1
178.3 135.5 95.9 62.6 32.3 11.5 0
1062.4 1059.3 1061.4 1065.6 1068.7 1073.9 1079.1 1079.1 1077 1072.9
1068.7 1063.5 1057.2 1046.8 1033.2 1016.6 993.6 961.3 901.9 824.7
748.6 675.6 607.9 546.3 485.9 428.5 374.3 322.2 271.1 221
176.2 133.5 94.9 60.5 32.3 11.5 0
1062.4 1063.5 1068.7 1080.2 1093.7 1108.3 1121.9 1132.3 1145.9 1161.5
1179.2 1192.8 1199 1199 1183.4 1107.3 999.9 909.2 826.8 752.8
682.9 618.3 556.8 499.4 445.2 393.1 344.1 296.1 250.2 205.4
163.7 125.1 88.6 56.3 30.2 11.5 0
1062.4 1065.6 1079.1 1093.7 1109.4 1127.1 1142.7 1160.5 1183.4 1208.4
1229.3 1244.9 1254.3 1249.1 1176.1 1061.4 962.3 875.8 798.7 726.7
660 596.4 538 481.7 429.6 379.5 331.6 285.7 239.8 198.1
157.4 119.9 85.5 54.2 29.2 10.4 0
